L-com

Plastic Armored DB9 Cable, Male/Female, 25 ft

  • Picture of Plastic Armored DB9 Cable, Male/Female, 25 ft
  • Picture of Plastic Armored DB9 Cable, Male/Female, 25 ft
  • Picture of Plastic Armored DB9 Cable, Male/Female, 25 ft
  • Picture of Plastic Armored DB9 Cable, Male/Female, 25 ft
Picture of Plastic Armored DB9 Cable, Male/Female, 25 ft
SKU CSPL9MF-25
  Available for backorder
Quantity Price
1 - 24 $75.79
25 - 49 $72.00
50 - 99 $68.21
100 + Call Us
Price $75.79

All Prices are in US Dollars and do not include duties



These unique cables feature a plastic crush resistant jacket over our premium D-sub braid & foil shielded cable to provide protection in applications where standard cables would be damaged due to excessive force. In addition, a custom steel internal enclosure under the backshell mold provides further strength. Crush resistance is 800 PSI (Pounds per Square Inch).

Features
  • DB15 male to female cable assembly with plastic protective outer jacket
  • Foil plus braid shield provides maximum protection against EMI/RFI
  • Plastic tubing provides 800 PSI crush resistance
  • Available in 6 lengths ranging from 2.5 to 50 feet
  • Gold plated contacts provide reliable connections with repeated mating cycles

Application
  • Industrial environments
  • Industrial PCs
  • RS-232 serial communications
  • Data Networking

Product Compliance

Product Compliance

REACH status
Not Available
RoHS status
Not Available
TSCA status
Not Available
PFAS status
Not Available

For any of the above statuses that are not available, we may be able to obtain the data by contacting various compliance specialists within our supply chain. You may ask our Compliance Department if that information can be obtained by clicking the contact us button below.