L-com

Molded AT Modem Cable, DB25 Male / DB9 Female, 6.0 ft

  • Picture of Molded AT Modem Cable, DB25 Male / DB9 Female, 6.0 ft
  • Picture of Molded AT Modem Cable, DB25 Male / DB9 Female, 6.0 ft
  • Picture of Molded AT Modem Cable, DB25 Male / DB9 Female, 6.0 ft
Picture of Molded AT Modem Cable, DB25 Male / DB9 Female, 6.0 ft
SKU CMZ6-IBM
Available to Ship 16
Quantity Price
1 - 24 $36.99
25 - 49 $33.29
50 - 99 $29.59
100 + Call Us
Price $36.99

All Prices are in US Dollars and do not include duties



Insure a reliable connection between your DCE serial device/modem and your PC's 9 pin serial port. Features 100% shielding, rugged molded backshells and gold plated contacts for the best conductivity. All stock ships same day.

Features
  • Gold contact plating provides reliable connections with repeated mating cycles
  • Length options are 6 & 10 feet; color is gray
  • Molded backshells provide durability and increased strength at cable entry point
  • 100% shielding throughout for protection against EMI/RFI
  • Connects an external modem (DB25) to a PC serial port (DB9); connectors DB25 male - DB9 female

Application
  • Modem
  • RS-232
  • DCE
  • Serial

Product Compliance

Product Compliance

REACH status
Not Available
RoHS status
Not Available
TSCA status
Not Available
PFAS status
Not Available

For any of the above statuses that are not available, we may be able to obtain the data by contacting various compliance specialists within our supply chain. You may ask our Compliance Department if that information can be obtained by clicking the contact us button below.