L-com

Metal DIY Kit, DB25 Male / Female Solder Type

  • Picture of Metal DIY Kit, DB25 Male / Female Solder Type
  • Picture of Metal DIY Kit, DB25 Male / Female Solder Type
  • Picture of Metal DIY Kit, DB25 Male / Female Solder Type
Picture of Metal DIY Kit, DB25 Male / Female Solder Type
SKU DIYS
Available to Ship Call us

Product no longer available

This product has been discontinued and has run out of stock. We apologize for the inconvenience.

Please contact our customer service team for assistance in identifying the appropriate replacement part for your application.

Replaced By:


Create your own DB25 adapters with these versatile adapter kits. Kits include two rugged bright chrome plated steel shielded snap-on covers, two solder cup connectors and mating hardware. Choose among male-male, male-female or female-female genders. Pre-stripped/tinned jumper wires are available separately, part number DIYW (pkg 25pcs).

Features
  • Also available in male-male or female-female gender combinations
  • Includes 2 covers, 2 solder style d-sub connectors & mating hardware; Pre-stripped/tinned jumper wires sold separately: DIYW (25/pkg)
  • Snap together chrome plated steel shielded covers for easy assembly
  • Gold plated contacts provide reliable connections with repeated mating cycles
  • Shielded DB25 adapter kit for user defined wiring/components

Application
  • Custom OEM applications
  • Data networking
  • RS-232
  • RS-485

Product Compliance

Product Compliance

REACH status
Not Available
RoHS status
Not Available
TSCA status
Not Available
PFAS status
Not Available

For any of the above statuses that are not available, we may be able to obtain the data by contacting various compliance specialists within our supply chain. You may ask our Compliance Department if that information can be obtained by clicking the contact us button below.