To our valued customers, please note that our offices and warehouses will be closed on the following date, Monday, May 25th, in honor of the Memorial Day holiday.
 
 
L-com

Metal DIY Kit, DB25 Male / Female

  • Picture of Metal DIY Kit, DB25 Male / Female
  • Picture of Metal DIY Kit, DB25 Male / Female
  • Picture of Metal DIY Kit, DB25 Male / Female
Picture of Metal DIY Kit, DB25 Male / Female
SKU DIYKS
Available to Ship Call us

Product no longer available

This product has been discontinued and has run out of stock. We apologize for the inconvenience.

Please contact our customer service team for assistance in identifying the appropriate replacement part for your application.

Replaced By:


Create your own DB25 adapters with these versatile adapter kits. This family of adapters features PCB style connectors allowing for push on mating contacts - simply the easiest wiring method available, no tools or soldering required! Kits include two rugged bright chrome plated steel shielded snap-on covers, PCB style connectors and mating hardware. Choose among male-male, male-female or female-female genders. Pre-terminated jumper wires are available separately, part number family TD-J (pkg 5pcs).

Features
  • Also available in male-male or female-female gender combinations
  • Includes 2 covers, 2 PCB style d-sub connectors & mating hardware
  • Pre-terminated wires sold separately: TD-J (5/pkg)
  • Shielded DB25 adapter kit for user defined wiring/components
  • Snap together chrome plated steel shielded covers for easy assembly

Application
  • Custom OEM applications
  • RS-485
  • Data networking
  • RS-232

Product Compliance

Product Compliance

REACH status
Not Available
RoHS status
Not Available
TSCA status
Not Available
PFAS status
Not Available

For any of the above statuses that are not available, we may be able to obtain the data by contacting various compliance specialists within our supply chain. You may ask our Compliance Department if that information can be obtained by clicking the contact us button below.