L-com

Metal Armored DB15 Cable, Male/Female, 25 ft

  • Picture of Metal Armored DB15 Cable, Male/Female, 25 ft
  • Picture of Metal Armored DB15 Cable, Male/Female, 25 ft
  • Picture of Metal Armored DB15 Cable, Male/Female, 25 ft
  • Picture of Metal Armored DB15 Cable, Male/Female, 25 ft
Picture of Metal Armored DB15 Cable, Male/Female, 25 ft
SKU CSMT15MF-25
Available to Ship 20
Quantity Price
1 - 9 $201.99
10 - 24 $193.91
25 - 99 $185.83
100 + Call Us
Price $201.99

All Prices are in US Dollars and do not include duties



These unique cables feature a stainless steel crush resistant jacket over our premium D-sub braid & foil shielded cable to provide protection in applications where standard cables would be damaged due to excessive force. In addition, a custom steel internal enclosure under the backshell mold provides further strength. Crush resistance is 1500 PSI (Pounds per Square Inch).

Features
  • Available in 6 lengths ranging from 2.5 to 50 feet
  • Foil plus braid shield provides maximum protection against EMI/RFI
  • DB15 male to female cable assembly with metal protective outer jacket
  • Gold plated contacts provide reliable connections with repeated mating cycles
  • Stainless steel material provides 1500 PSI crush resistance

Application
  • Industrial environments
  • Industrial PCs
  • RS-232 serial communications
  • Data Networking


Product Resources

Product Compliance

Product Compliance

REACH status
Not Available
RoHS status
Not Available
TSCA status
Not Available
PFAS status
Not Available

For any of the above statuses that are not available, we may be able to obtain the data by contacting various compliance specialists within our supply chain. You may ask our Compliance Department if that information can be obtained by clicking the contact us button below.