L-com

LSZH D-Sub Cable, DB25 Male / DB25 Male, 25.0 ft

  • Picture of LSZH D-Sub Cable, DB25 Male / DB25 Male, 25.0 ft
  • Picture of LSZH D-Sub Cable, DB25 Male / DB25 Male, 25.0 ft
Picture of LSZH D-Sub Cable, DB25 Male / DB25 Male, 25.0 ft
SKU CSMUZ25MM-25
Available to Ship 8
Quantity Price
1 - 9 $258.99
10 - 24 $248.63
25 - 99 $238.27
100 + Call Us
Price $258.99

All Prices are in US Dollars and do not include duties



Low smoke zero halogen cable reduces the amount of toxic and corrosive gases emitted during combustion. Typically used in poorly ventilated areas, low smoke zero halogen is very popular with military contractors and anywhere the protection of people and equipment from toxic and corrosive gases is critical. This design features an attractive injection molded backshell with 4-40 threaded thumbscrews. A stamped steel internal shell insures a strong strain relief and provides superior protection against EMI/RFI. The LSZH cable is foil/braid shielded with 24 AWG stranded conductors, color is black. L-com will manufacture custom cable assemblies with modest minimum requirements.

Features
  • Gold plated contacts provide reliable connections with repeated mating cycles
  • DB25 male to male connectors; lengths range from 1 ft to 125 ft; color is black
  • Double shielded to provide maximum protection against data corrupting EMI/RFI
  • Low Smoke Zero Halogen (LSZH) Jacket for shipboard, aircraft, or other usage
  • Wired straight through to connect many serial devices/peripherals

Application
  • Test and measurement applications
  • Confined space applications
  • Data Networking
  • RS-232 serial communications

Product Compliance

Product Compliance

REACH status
Not Available
RoHS status
Not Available
TSCA status
Not Available
PFAS status
Not Available

For any of the above statuses that are not available, we may be able to obtain the data by contacting various compliance specialists within our supply chain. You may ask our Compliance Department if that information can be obtained by clicking the contact us button below.