L-com

Insertion Type D-Sub Connector, DB15 Female

  • Picture of Insertion Type D-Sub Connector, DB15 Female
  • Picture of Insertion Type D-Sub Connector, DB15 Female
Picture of Insertion Type D-Sub Connector, DB15 Female
SKU C&P15F
  Available for backorder
Quantity Price
1 - 24 $2.84
25 - 49 $2.56
50 - 99 $2.27
100 + Call Us
Price $2.84

All Prices are in US Dollars and do not include duties



Many "do it yourself" users prefer crimp style D-sub connectors over solder style. These DB15 connectors conform to commercial industry standards and can be used with any standard female D-sub contact, including L-com's CPF family of contacts. Insertion/extraction tools TDT or TDTPRO are recommended for any changes necessary. Volume discounts are available, please contact your L-com Sales Representative.

Features
  • UL94V-0 rated connector insulator satisfies flammability requirements
  • Also available in 9, 25, 37 and 50 position sizes
  • Compatible with wire ranges of 20-28 AWG
  • Industry standard commercial DB15 female crimp connector
  • Use with any commercial D-Sub female crimp contact such as L-com's CPF line

Application
  • Device management
  • Data networks
  • Instrument control
  • Serial data transmission


Product Resources

Product Compliance

Product Compliance

REACH status
Not Available
RoHS status
Not Available
TSCA status
Not Available
PFAS status
Not Available

For any of the above statuses that are not available, we may be able to obtain the data by contacting various compliance specialists within our supply chain. You may ask our Compliance Department if that information can be obtained by clicking the contact us button below.