Labor Day Closure: We’ll be closed Monday, Sept. 7, and reopen Tuesday, Sept. 8
 
L-com

IEEE-1284 Molded Cable, DB25M / DB25M, 10.0m

  • Picture of IEEE-1284 Molded Cable, DB25M / DB25M, 10.0m
  • Picture of IEEE-1284 Molded Cable, DB25M / DB25M, 10.0m
Picture of IEEE-1284 Molded Cable, DB25M / DB25M, 10.0m
SKU CSM84AA-10M
Available to Ship 9
Quantity Price
1 - 9 $37.79
10 - 24 $36.28
25 - 99 $34.77
100 + Call Us
Price $37.79

All Prices are in US Dollars and do not include duties



High-speed IEEE-1284 compliant cables allow bi-directional communication resulting in speeds up to 10 times faster than conventional equipment. These cables are of the highest quality featuring double shielding to protect against damaging EMI/RFI, twisted pair inner conductors for minimum crosstalk and molded backshells for durability. Connectors are DB25 male to male, color is light gray.

Features
  • Double shielded (foil + braid) for maximum protection against EMI/RFI
  • Gold plated contacts provide reliable connections with repeated mating cycles
  • Connectors are DB25 male to male; length options are 1,2,3,5 & 10 meters; color is light gray
  • IEEE-1284 compliant parallel printer cables for high speed printing
  • Twisted pair inner conductors minimize crosstalk

Application
  • Parallel printing
  • Bi-directional parallel communications


Product Resources

Product Compliance

Product Compliance

REACH status
Not Available
RoHS status
Not Available
TSCA status
Not Available
PFAS status
Not Available

For any of the above statuses that are not available, we may be able to obtain the data by contacting various compliance specialists within our supply chain. You may ask our Compliance Department if that information can be obtained by clicking the contact us button below.