To our valued customers, please note that our offices and warehouses will be closed on the following date, Monday, May 25th, in honor of the Memorial Day holiday.
 
 
L-com

Heavy Duty D-sub Cable, DB25 Male / Male, 1.0 ft

  • Picture of Heavy Duty D-sub Cable, DB25 Male / Male, 1.0 ft
Picture of Heavy Duty D-sub Cable, DB25 Male / Male, 1.0 ft
SKU CPMS25MM-1
Available to Ship 13
Quantity Price
1 - 24 $90.99
25 - 49 $86.44
50 - 99 $81.89
100 + Call Us
Price $90.99

All Prices are in US Dollars and do not include duties



L-com's new, ground breaking D-sub cables use 20 AWG conductors, the largest conductor most D-sub connectors can accommodate. This allows for maximum current throughput as well as an extremely durable assembly. Other key features include double shielding to prevent against data corrupting EMI/RFI, threaded inserts allowing the cable to be panel mounted directly without use of an adapter, and straight through wiring to accommodate most applications. Standard lengths range from 1 ft to 50 ft and custom lengths/ pinouts are available with modest minimum requirements.

Features
  • 20 AWG conductors provide maximum current throughput as well as an extremely durable assembly
  • DB25 male to male connectors, lengths range from 1 ft. to 50 ft., color is dark gray
  • Foil plus braid shield provides maximum protection against EMI/RFI
  • Gold plated contacts provide reliable connections with repeated mating cycles
  • Molded backshells provide durability and increased strength at cable entry point

Application
  • Data Networking
  • RS-232 serial communications
  • Test and measurement applications
  • Uninterruptible power supply communications


Product Resources

Product Compliance

Product Compliance

REACH status
Not Available
RoHS status
Not Available
TSCA status
Not Available
PFAS status
Not Available

For any of the above statuses that are not available, we may be able to obtain the data by contacting various compliance specialists within our supply chain. You may ask our Compliance Department if that information can be obtained by clicking the contact us button below.