L-com

Half D-Sub Cover Pair, DB25, Gray Plastic

  • Picture of Half D-Sub Cover Pair, DB25, Gray Plastic
Picture of Half D-Sub Cover Pair, DB25, Gray Plastic
SKU DHP25G
Available to Ship 271
Quantity Price
1 - 24 $8.01
25 - 49 $7.61
50 - 99 $7.21
100 + Call Us
Price $8.01

All Prices are in US Dollars and do not include duties



Create your own adapters with these versatile covers. Contains two gray snap-on ABS plastic covers and mating hardware. Can be used with any style DB25 connector. Immediate shipment on all in-stock items.

Features
  • Gray ABS plastic covers for user defined DB25 wiring/components
  • UL94V-0 grade material satisfies flammability requirements
  • Also available in DB9 & DB15 sizes
  • Includes 2 covers & mating hardware
  • Snap together design for easy assembly

Application
  • Data networks
  • Device management
  • Instrument control
  • Serial data transmission

Key Specifications

Key Specifications

Primary Application
Audio/Video/Data
Cable Family/Type
D-Subminiature
Design
Dust Cap/Cover
Connector Series
25-Pin D-Subminiature

Product Compliance

Product Compliance

REACH status
Not Available
RoHS status
Not Available
TSCA status
Not Available
PFAS status
Not Available

For any of the above statuses that are not available, we may be able to obtain the data by contacting various compliance specialists within our supply chain. You may ask our Compliance Department if that information can be obtained by clicking the contact us button below.