L-com

Half D-Sub Cover Pair, DB15, Gray Plastic

  • Picture of Half D-Sub Cover Pair, DB15, Gray Plastic
Picture of Half D-Sub Cover Pair, DB15, Gray Plastic
SKU DHP15G
Available to Ship 101
Quantity Price
1 - 24 $7.39
25 - 49 $7.02
50 - 99 $6.65
100 + Call Us

Product available until inventory is depleted

This product has been discontinued and has availability until the inventory is depleted. Please contact our customer service team for assistance in identifying the appropriate replacement part for your application.

Price $7.39

All Prices are in US Dollars and do not include duties



Create your own adapters with these versatile covers. Contains two gray snap-on ABS plastic covers and mating hardware. Can be used with any style DB15 connector. Immediate shipment on all in-stock items.

Features
  • Also available in DB9 & DB25 sizes
  • Snap together design for easy assembly
  • Gray ABS plastic covers for user defined DB15 wiring/components
  • Includes 2 covers & mating hardware
  • UL94V-0 grade material satisfies flammability requirements

Application
  • Device management
  • Instrument control
  • Data networks
  • Serial data transmission

Key Specifications

Key Specifications

Primary Application
Audio/Video/Data
Cable Family/Type
D-Subminiature
Design
Dust Cap/Cover
Connector Series
15-Pin D-Subminiature

Product Compliance

Product Compliance

REACH status
Not Available
RoHS status
Not Available
TSCA status
Not Available
PFAS status
Not Available

For any of the above statuses that are not available, we may be able to obtain the data by contacting various compliance specialists within our supply chain. You may ask our Compliance Department if that information can be obtained by clicking the contact us button below.