In observance of the Fourth of July holiday, L-com will be closed on Friday, July 3rd. Normal operations will resume on Monday, July 6.
 
 
L-com

Economy Molded D-Sub Cable, DB37 Male / Female, 5.0 ft

  • Picture of Economy Molded D-Sub Cable, DB37 Male / Female, 5.0 ft
  • Picture of Economy Molded D-Sub Cable, DB37 Male / Female, 5.0 ft
  • Picture of Economy Molded D-Sub Cable, DB37 Male / Female, 5.0 ft
Picture of Economy Molded D-Sub Cable, DB37 Male / Female, 5.0 ft
SKU CSM37MF-5
Available to Ship 5
Quantity Price
1 - 24 $96.99
25 - 49 $92.14
50 - 99 $87.29
100 + Call Us
Price $96.99

All Prices are in US Dollars and do not include duties



L-com's CSM family of D-sub cable assemblies offer solid performance at economical prices. Fully shielded throughout the entire cable to prevent against data corrupting EMI/RFI. Molded backshells provide superior strain relief while robust 26 AWG conductors are wired straight through for ease of compatibility. Custom lengths and pinouts are available with modest minimum requirements.

Features
  • DB37 male to female connectors; lengths range from 1.0 ft to 25 ft; color is gray
  • Wired straight through for extending serial devices/peripherals
  • 360 degree fully shielded for protection against EMI/RFI
  • Gold plated contacts provide reliable connections with repeated mating cycles
  • Hex nuts on female connectors are removable to expose 4-40 machine screws

Application
  • External tape back-up applications
  • Control and sensor applications
  • RS-449 Serial communications


Product Resources

Product Compliance

Product Compliance

REACH status
Not Available
RoHS status
Not Available
TSCA status
Not Available
PFAS status
Not Available

For any of the above statuses that are not available, we may be able to obtain the data by contacting various compliance specialists within our supply chain. You may ask our Compliance Department if that information can be obtained by clicking the contact us button below.