L-com

Deluxe Null Modem Standard Cable, DB9 Male / Female, 25.0 ft

  • Picture of Deluxe Null Modem Standard Cable, DB9 Male / Female, 25.0 ft
  • Picture of Deluxe Null Modem Standard Cable, DB9 Male / Female, 25.0 ft
  • Picture of Deluxe Null Modem Standard Cable, DB9 Male / Female, 25.0 ft
Picture of Deluxe Null Modem Standard Cable, DB9 Male / Female, 25.0 ft
SKU CSNULL9MF-25A
Available to Ship 10
Quantity Price
1 - 24 $44.79
25 - 49 $40.31
50 - 99 $35.83
100 + Call Us
Price $44.79

All Prices are in US Dollars and do not include duties



The CSNULL series of cable assemblies features the same construction as the CSMN series but are wired to the most common null modem wiring schemes. The transmit data and receive data signals are crossed to allow two DTE or DCE devices to communicate. All assemblies utilize 26 AWG stranded conductors with foil shielding for flexibility and performance. Backshells are fully molded with copper shielding for better immunity to EMI/RFI. Mating hardware is 4-40 thumbscrews which makes securing without tools quick and easy.

Features
  • 360 degree fully shielded for protection against EMI/RFI
  • Allows two DTE or DCE devices to communicate with no conflict in data transmission
  • Pins 2 and 3 crossed and pins 7 and 8 crossed, and pins 1 and 6 bridged and wired to pin 4 on each side. This forms a "Standard" Null Modem wiring scheme.
  • Gold plated contacts provide reliable connections with repeated mating cycles
  • Wired to the most common null modem wiring schemes

Application
  • DTE/DCE communication
  • File transfer
  • RS-232
  • Serial applications

Product Compliance

Product Compliance

REACH status
Not Available
RoHS status
Not Available
TSCA status
Not Available
PFAS status
Not Available

For any of the above statuses that are not available, we may be able to obtain the data by contacting various compliance specialists within our supply chain. You may ask our Compliance Department if that information can be obtained by clicking the contact us button below.