L-com

Deluxe Molded D-Sub Cable, HD62 Male / Female, 15.0 ft

  • Picture of Deluxe Molded D-Sub Cable, HD62 Male / Female, 15.0 ft
  • Picture of Deluxe Molded D-Sub Cable, HD62 Male / Female, 15.0 ft
  • Picture of Deluxe Molded D-Sub Cable, HD62 Male / Female, 15.0 ft
Picture of Deluxe Molded D-Sub Cable, HD62 Male / Female, 15.0 ft
SKU CHD62MF-15
Available to Ship 16
Quantity Price
1 - 9 $400.99
10 - 24 $384.95
25 - 99 $368.91
100 + Call Us
Price $400.99

All Prices are in US Dollars and do not include duties



L-com's CHD62 family of hard to find high density D-sub cable assemblies offer solid performance at economical prices. Double shielded cable (copper braid plus aluminum mylar foil) provide maximum protection against data corrupting EMI/RFI. Molded backshells provide superior strain relief while 28 AWG conductors are wired straight through for ease of compatibility. Metal thumbscrews insure fast and easy connections. Custom lengths and pinouts are available with modest minimum requirements.

Features
  • HDB62 male to female connectors; lengths range from 1 ft to 50 ft; color is light gray
  • Wired straight through for extending serial devices/peripherals
  • Double shielded for protection against EMI/RFI
  • Gold plated contacts provide reliable connections with repeated mating cycles
  • Hex nuts on female connectors are removable to expose 4-40 thumb screws

Application
  • Data transfer
  • High density signal transmission
  • OEM applications
  • Serial communications

Product Compliance

Product Compliance

REACH status
Not Available
RoHS status
Not Available
TSCA status
Not Available
PFAS status
Not Available

For any of the above statuses that are not available, we may be able to obtain the data by contacting various compliance specialists within our supply chain. You may ask our Compliance Department if that information can be obtained by clicking the contact us button below.