L-com

Deluxe Molded D-Sub Cable, HD44 Male / Male, 50.0 ft

  • Picture of Deluxe Molded D-Sub Cable, HD44 Male / Male, 50.0 ft
  • Picture of Deluxe Molded D-Sub Cable, HD44 Male / Male, 50.0 ft
Picture of Deluxe Molded D-Sub Cable, HD44 Male / Male, 50.0 ft
SKU CHD44MM-50
Available to Ship 17
Quantity Price
1 - 9 $599.99
10 - 24 $575.99
25 - 99 $551.99
100 + Call Us
Price $599.99

All Prices are in US Dollars and do not include duties



L-com's CHD44 family of hard to find high density D-sub cable assemblies offer solid performance at economical prices. Double shielded cable (copper braid plus aluminum mylar foil) provide maximum protection against data corrupting EMI/RFI. Molded backshells provide superior strain relief while robust 24 AWG conductors are wired straight through for ease of compatibility. Metal thumbscrews insure fast and easy connections. Custom lengths and pinouts are available with modest minimum requirements.

Features
  • Double shielded for protection against EMI/RFI
  • Gold plated contacts provide reliable connections with repeated mating cycles
  • HDB44 male to male connectors; lengths range from 1 ft to 50 ft; color is gray
  • Molded backshells provide durability and increased strength at cable entry point
  • Wired straight through to connect many serial devices/peripherals

Application
  • High density signal transmission
  • Serial communications
  • Data transfer
  • OEM applications


Product Resources

Product Compliance

Product Compliance

REACH status
Not Available
RoHS status
Not Available
TSCA status
Not Available
PFAS status
Not Available

For any of the above statuses that are not available, we may be able to obtain the data by contacting various compliance specialists within our supply chain. You may ask our Compliance Department if that information can be obtained by clicking the contact us button below.