L-com

Deluxe Molded D-Sub Cable, DB9 Male / Male, 15.0 ft

  • Picture of Deluxe Molded D-Sub Cable, DB9 Male / Male, 15.0 ft
  • Picture of Deluxe Molded D-Sub Cable, DB9 Male / Male, 15.0 ft
Picture of Deluxe Molded D-Sub Cable, DB9 Male / Male, 15.0 ft
SKU CSMN9MM-15
Available to Ship 32
Quantity Price
1 - 24 $49.89
25 - 49 $44.90
50 - 99 $39.91
100 + Call Us
Price $49.89

All Prices are in US Dollars and do not include duties



L-com's CSMN family of D-sub cable assemblies offer solid performance at economical prices. Fully shielded throughout the entire cable to prevent against data corrupting EMI/RFI. Molded backshells provide superior strain relief while robust 26 AWG conductors are wired straight through for ease of compatibility. Metal thumbscrews insure fast and easy connections. Custom lengths and pinouts are available with modest minimum requirements.

Features
  • DB9 male to male connectors; lengths range from 1.0 ft to 125 ft; color is light gray
  • Gold plated contacts provide reliable connections with repeated mating cycles
  • Molded backshells provide durability and increased strength at cable entry point
  • Wired straight through to connect many serial devices/peripherals
  • 360 degree fully shielded for protection against EMI/RFI

Application
  • Data Networking
  • RS-232 serial communications
  • Test and measurement applications
  • Uninterruptible power supply communications


Product Resources

Product Compliance

Product Compliance

REACH status
Not Available
RoHS status
Not Available
TSCA status
Not Available
PFAS status
Not Available

For any of the above statuses that are not available, we may be able to obtain the data by contacting various compliance specialists within our supply chain. You may ask our Compliance Department if that information can be obtained by clicking the contact us button below.