L-com

Deluxe Molded D-Sub Cable, DB25 Male / 45° Left Exit Male, 15.0 ft

  • Picture of Deluxe Molded D-Sub Cable, DB25 Male / 45° Left Exit Male, 15.0 ft
  • Picture of Deluxe Molded D-Sub Cable, DB25 Male / 45° Left Exit Male, 15.0 ft
Picture of Deluxe Molded D-Sub Cable, DB25 Male / 45° Left Exit Male, 15.0 ft
SKU CSMN4525-1MM-15
Available to Ship 1
Quantity Price
1 - 24 $14.39
25 - 49 $13.67
50 - 99 $12.95
100 + Call Us
Price $14.39

All Prices are in US Dollars and do not include duties



L-com's CSMN4525-1MM series cables are perfect for tight fit and confined space D-Sub applications. These rugged cable assemblies feature a standard D-Sub connector on one end and a 45 degree left exit D-Sub connector on the other. These 45° D-Sub cables are designed for use in enclosures, cabinets or other confined spaces where standard D-Sub connectors will not fit. Order online today!

Features
  • 360 degree fully shielded for protection against EMI/RFI
  • Gold plated contacts provide reliable connections with repeated mating cycles
  • Molded backshells provide durability and increased strength at cable entry point
  • Used to Connect D-Sub devices in tight spaces
  • Wired straight through to connect many serial devices/peripherals

Application
  • Data Networking
  • Test and measurement applications
  • Uninterruptible power supply communications
  • RS232 serial communications


Product Resources

Product Compliance

Product Compliance

REACH status
Not Available
RoHS status
Not Available
TSCA status
Not Available
PFAS status
Not Available

For any of the above statuses that are not available, we may be able to obtain the data by contacting various compliance specialists within our supply chain. You may ask our Compliance Department if that information can be obtained by clicking the contact us button below.