L-com

Deluxe Molded D-Sub Cable, DB15 Male / Female, 1.0 ft

  • Picture of Deluxe Molded D-Sub Cable, DB15 Male / Female, 1.0 ft
  • Picture of Deluxe Molded D-Sub Cable, DB15 Male / Female, 1.0 ft
  • Picture of Deluxe Molded D-Sub Cable, DB15 Male / Female, 1.0 ft
Picture of Deluxe Molded D-Sub Cable, DB15 Male / Female, 1.0 ft
SKU CSMN15MF-1
  Available for backorder
Quantity Price
1 - 24 $30.39
25 - 49 $28.87
50 - 99 $27.35
100 + Call Us
Price $30.39

All Prices are in US Dollars and do not include duties



L-com's CSMN family of D-sub cable assemblies offer solid performance at economical prices. Fully shielded throughout the entire cable to prevent against data corrupting EMI/RFI. Molded backshells provide superior strain relief while robust 26 AWG conductors are wired straight through for ease of compatibility. Metal thumbscrews insure fast and easy connections. Custom lengths and pinouts are available with modest minimum requirements.

Features
  • 360 degree fully shielded for protection against EMI/RFI
  • Gold plated contacts provide reliable connections with repeated mating cycles
  • Hex nuts on female connectors are removable to expose 4-40 thumb screws
  • DB15 male to female connectors; lengths range from 1.0 ft to 50 ft; color is light gray
  • Wired straight through for extending serial devices/peripherals

Application
  • Data Networking
  • Test and measurement applications
  • Uninterruptible power supply communications
  • RS-232 serial communications


Product Resources

Product Compliance

Product Compliance

REACH status
Not Available
RoHS status
Not Available
TSCA status
Not Available
PFAS status
Not Available

For any of the above statuses that are not available, we may be able to obtain the data by contacting various compliance specialists within our supply chain. You may ask our Compliance Department if that information can be obtained by clicking the contact us button below.