L-com

DB37/HD62 Protective Cover for Male Connectors, Pkg/10

  • Picture of DB37/HD62 Protective Cover for Male Connectors, Pkg/10
Picture of DB37/HD62 Protective Cover for Male Connectors, Pkg/10
SKU CVR37M
  Available for backorder
Quantity Price
1 - 24 $20.59
25 - 49 $18.53
50 - 99 $16.47
100 + Call Us
Price $20.59

All Prices are in US Dollars and do not include duties



These covers are perfect for protecting unused ports, cables or any expensive equipment from physical damage, dirt, and dust. Made from ROHS compliant PVC, these covers attach easily and stay in place with a snug friction fit. Packaged 10 covers per bag. Color is black.

Features
  • Available in male & female versions of DB9/HD15, DB15/HD26, DB25/HD44, DB37/HD62, DB50/HD78
  • Color is black
  • Packaged 10 covers per bag
  • Protects unused ports from dirt, dust and other contaminants
  • PVC is ROHS compliant

Application
  • Data networks
  • Serial data transmission
  • Device management
  • Instrument control


Product Resources

Key Specifications

Key Specifications

Primary Application
Audio/Video/Data
Cable Family/Type
D-Subminiature
Design
Dust Cap/Cover
Connector Series
37-Pin D-Subminiature

Product Compliance

Product Compliance

REACH status
Not Available
RoHS status
Not Available
TSCA status
Not Available
PFAS status
Not Available

For any of the above statuses that are not available, we may be able to obtain the data by contacting various compliance specialists within our supply chain. You may ask our Compliance Department if that information can be obtained by clicking the contact us button below.