L-com

D-Sub Hardware Screws and Retainers, Chromate, Pkg/50

  • Picture of D-Sub Hardware Screws and Retainers, Chromate, Pkg/50
Picture of D-Sub Hardware Screws and Retainers, Chromate, Pkg/50
SKU SDF1
  Available for backorder
Quantity Price
1 - 24 $41.09
25 - 49 $39.04
50 - 99 $36.98
100 + Call Us
Price $41.09

All Prices are in US Dollars and do not include duties



This difficult to find screw and retainer attaches directly to exposed D-sub connector flanges. This is an ideal attachment solution when an application does not permit the use of a traditional backshell. Sold in 50 packs.

Features
  • 4-40 threaded mating hardware for D-Sub connectors
  • Attaches directly to D-Sub connector flange
  • Sold in packages of 50 pieces

Application
  • Serial data transmission
  • Data networks
  • Instrument control
  • Device management

Key Specifications

Key Specifications

Primary Application
Audio/Video/Data
Cable Family/Type
D-Subminiature
Design
Hardware
Connector Series
D-Subminiature

Product Compliance

Product Compliance

REACH status
Not Available
RoHS status
Not Available
TSCA status
Not Available
PFAS status
Not Available

For any of the above statuses that are not available, we may be able to obtain the data by contacting various compliance specialists within our supply chain. You may ask our Compliance Department if that information can be obtained by clicking the contact us button below.