L-com

Crimp & Poke Male Pins - Gold Flash, Reel/100

  • Picture of Crimp & Poke Male Pins - Gold Flash, Reel/100
Picture of Crimp & Poke Male Pins - Gold Flash, Reel/100
SKU CPM100
Available to Ship 61
Quantity Price
1 - 24 $40.39
25 - 49 $36.35
50 - 99 $32.31
100 + Call Us
Price $40.39

All Prices are in US Dollars and do not include duties



Industry standard male D-sub crimp contacts are compatible with any commercial D-sub connector, including L-com's C&P series. Supplied with gold flash plating and 100 piece packaging. Hand tool CP3127CT and insertion/extraction tools TDT or TDTPRO are recommended.

Features
  • Compatible with any male commercial D-Sub connector
  • Compatible with wire ranges of 24-28 AWG
  • Hand tool CP3127CT and insertion/extraction tools TDT or TDTPRO are recommended
  • Supplied in package of 100
  • Gold flash plating

Application
  • Device management
  • Instrument control
  • Data networks
  • Serial data transmission


Product Resources

Key Specifications

Key Specifications

Primary Application
Audio/Video/Data
Cable Family/Type
D-Subminiature
Design
D-Sub Contacts
Connector Series
D-Subminiature

Product Compliance

Product Compliance

REACH status
Not Available
RoHS status
Not Available
TSCA status
Not Available
PFAS status
Not Available

For any of the above statuses that are not available, we may be able to obtain the data by contacting various compliance specialists within our supply chain. You may ask our Compliance Department if that information can be obtained by clicking the contact us button below.