L-com

Assembled D-Sub Hood Kit, DB37/HD62 Metal

  • Picture of Assembled D-Sub Hood Kit, DB37/HD62 Metal
  • Picture of Assembled D-Sub Hood Kit, DB37/HD62 Metal
Picture of Assembled D-Sub Hood Kit, DB37/HD62 Metal
SKU SDC37AG
  Available for backorder
Quantity Price
1 - 24 $25.89
25 - 49 $24.60
50 - 99 $23.30
100 + Call Us
Price $25.89

All Prices are in US Dollars and do not include duties



Easy to assemble DB37/HD62 two piece metal backshells are a great choice for the "do it yourself" consumer. Die cast zinc alloy construction is practically indestructible and offers maximum protection against harmful EMI/RFI. When used with shielded cable, a complete ground can be made between connector shells. Five grommets are provided to best fit cable diameter used.

Features
  • All metal backshell for covering D-Sub cable assembly connectors
  • Two piece cover design for easy, quick assembly
  • Die cast zinc alloy with chromium plated finish offers maximum protection against harmful EMI/RFI
  • Five compression grommets per backshell provided to best fit cable diameter used
  • Also available in D-Sub 9, 15, 25 and 50 position sizes

Application
  • Serial data transmission
  • Data networks
  • Instrument control
  • Device management

Key Specifications

Key Specifications

Primary Application
Audio/Video/Data
Cable Family/Type
D-Subminiature
Design
Dust Cap/Cover
Connector Series
37-Pin D-Subminiature/HD62

Product Compliance

Product Compliance

REACH status
Not Available
RoHS status
Not Available
TSCA status
Not Available
PFAS status
Not Available

For any of the above statuses that are not available, we may be able to obtain the data by contacting various compliance specialists within our supply chain. You may ask our Compliance Department if that information can be obtained by clicking the contact us button below.