L-com

Assembled D-Sub Hood Kit, DB37/HD62 Gray

  • Picture of Assembled D-Sub Hood Kit, DB37/HD62 Gray
  • Picture of Assembled D-Sub Hood Kit, DB37/HD62 Gray
Picture of Assembled D-Sub Hood Kit, DB37/HD62 Gray
SKU SDC37G
Available to Ship 23
Quantity Price
1 - 24 $4.15
25 - 49 $3.74
50 - 99 $3.32
100 + Call Us

Product available until inventory is depleted

This product has been discontinued and has availability until the inventory is depleted. Please contact our customer service team for assistance in identifying the appropriate replacement part for your application.

Price $4.15

All Prices are in US Dollars and do not include duties



Easy to assemble DB37/HD62 two piece economy backshells are a great choice for the "do it yourself" consumer. Flame retardant gray color plastic hood material. All assembly and standard male gender mating hardware is provided.

Features
  • Plastic backshell for covering D-Sub cable assembly connectors
  • Two piece cover design for easy, quick assembly
  • Internal cable strain relief provides enhanced durability
  • Also available in D-Sub 9, 15 and 25 position sizes; color is gray

Application
  • Serial data transmission
  • Data networks
  • Instrument control
  • Device management

Key Specifications

Key Specifications

Primary Application
Audio/Video/Data
Cable Family/Type
D-Subminiature
Design
Dust Cap/Cover
Connector Series
37-Pin D-Subminiature/HD62

Product Compliance

Product Compliance

REACH status
Not Available
RoHS status
Not Available
TSCA status
Not Available
PFAS status
Not Available

For any of the above statuses that are not available, we may be able to obtain the data by contacting various compliance specialists within our supply chain. You may ask our Compliance Department if that information can be obtained by clicking the contact us button below.