L-com

Assembled D-Sub Hood Kit, DB25/HD44 Matte Chrome

  • Picture of Assembled D-Sub Hood Kit, DB25/HD44 Matte Chrome
  • Picture of Assembled D-Sub Hood Kit, DB25/HD44 Matte Chrome
  • Picture of Assembled D-Sub Hood Kit, DB25/HD44 Matte Chrome
  • Picture of Assembled D-Sub Hood Kit, DB25/HD44 Matte Chrome
  • Picture of Assembled D-Sub Hood Kit, DB25/HD44 Matte Chrome
Picture of Assembled D-Sub Hood Kit, DB25/HD44 Matte Chrome
SKU SDRS25HOT
Available to Ship 531
Quantity Price
1 - 24 $9.30
25 - 49 $8.37
50 - 99 $7.44
100 + Call Us
Price $9.30

All Prices are in US Dollars and do not include duties



Easy to assemble two piece metalized backshells are a great choice for the "do it yourself" consumer. Low profile design allows for use in tight spaces where standard depth backshells cause clearance problems. Metalized chrome plating provides an economical method of shielding backshells. When used with shielded cable, a complete ground can be made between connector shells. Accommodates both DB25 and HD44 size connectors

Features
  • Low profile metalized plastic backshell for covering D-Sub cable assembly connectors
  • Two piece cover design for easy, quick assembly
  • Metalized chrome plating provides effective shielding
  • Thumbscrew design is slotted head with diamond knurls allowing for flat blade screwdriver or easy hand tightening
  • Accommodates both DB25 and HD44 size connectors

Application
  • Serial data transmission
  • Data networks
  • Instrument control
  • Device management

Key Specifications

Key Specifications

Primary Application
Audio/Video/Data
Cable Family/Type
D-Subminiature
Design
Dust Cap/Cover
Connector Series
25-Pin D-Subminiature/HD44

Product Compliance

Product Compliance

REACH status
Not Available
RoHS status
Not Available
TSCA status
Not Available
PFAS status
Not Available

For any of the above statuses that are not available, we may be able to obtain the data by contacting various compliance specialists within our supply chain. You may ask our Compliance Department if that information can be obtained by clicking the contact us button below.