L-com

9 Conductor 24 AWG Plenum Bulk Cable, 500 ft. Spool

  • Picture of 9 Conductor 24 AWG Plenum Bulk Cable, 500 ft. Spool
Picture of 9 Conductor 24 AWG Plenum Bulk Cable, 500 ft. Spool
SKU CSPL09-500
Available to Ship 9
Quantity Price
1 + $722.99
Price $722.99

All Prices are in US Dollars and do not include duties



Some harsh environments require protection beyond the capabilities of PVC. Halar (thermoplastic fluoropolymer) insulated cable provides excellent thermal characteristics, electrical properties, and chemical resistance. Cable construction features (9) 24 AWG stranded tinned copper conductors, overall aluminum/mylar shield with 24 AWG drain wire, and Halar insulated conductors and clear cable jacket. Choose from 100, 500, or 1,000 foot put-ups. L-com will manufacture cable assemblies featuring plenum cable with modest minimum requirements.

Features
  • 24 AWG conductors compatible with many contacts & connectors
  • Also available in 100 & 1,000 ft put-ups; jacket color is clear
  • Dual purpose for use in extreme temperature and/or to meet fire retardancy requirements
  • Foil shield to protect against EMI/RFI
  • Temperature range is -40 Celsius to 150 Celsius

Application
  • Data signal transmission
  • Industrial networks
  • Plenum air space installations
  • Premise wiring


Product Resources

Product Compliance

Product Compliance

REACH status
Not Available
RoHS status
Not Available
TSCA status
Not Available
PFAS status
Not Available

For any of the above statuses that are not available, we may be able to obtain the data by contacting various compliance specialists within our supply chain. You may ask our Compliance Department if that information can be obtained by clicking the contact us button below.