L-com

9 Conductor 24 AWG Low Smoke Zero Halogen Bulk Cable, 1000 ft. Spool

  • Picture of 9 Conductor 24 AWG Low Smoke Zero Halogen Bulk Cable, 1000 ft. Spool
Picture of 9 Conductor 24 AWG Low Smoke Zero Halogen Bulk Cable, 1000 ft. Spool
SKU CSLSZH09-1000
Available to Ship 5
Quantity Price
1 + $2,230.00
Price $2,230.00

All Prices are in US Dollars and do not include duties



Hard to find low smoke zero halogen cable reduces the amount of toxic and corrosive gases emitted during combustion. Typically used in poorly ventilated areas, low smoke zero halogen is very popular with military contractors. Cable construction features (9) 24 AWG stranded tinned copper conductors with high density polyethylene insulation, overall aluminum polyester foil shield with tinned copper braid and a 24 AWG drain wire. Cable jacket color is black. Available in 100, 500, or 1000 foot spools. L-com will manufacture cable assemblies featuring low smoke zero halogen cable with modest minimum requirements.

Features
  • 24 AWG conductors compatible with many contacts & connectors
  • Also available in 100 & 500 ft spools; jacket color is black
  • Double shielded (foil + braid) for maximum protection against EMI/RFI
  • For use in poorly vented areas - drastically reduces toxic gases emitted during combustion
  • Ratings: 300 volt, 60 degrees Celsius

Application
  • Confined space
  • Aerospace
  • Military
  • Shipboard


Product Resources

Product Compliance

Product Compliance

REACH status
Not Available
RoHS status
Not Available
TSCA status
Not Available
PFAS status
Not Available

For any of the above statuses that are not available, we may be able to obtain the data by contacting various compliance specialists within our supply chain. You may ask our Compliance Department if that information can be obtained by clicking the contact us button below.