L-com

9 Conductor 20 AWG Double Shielded Bulk Cable, 1000.0 feet

  • Picture of 9 Conductor 20 AWG Double Shielded Bulk Cable, 1000.0 feet
Picture of 9 Conductor 20 AWG Double Shielded Bulk Cable, 1000.0 feet
SKU CSCPMS09-1000
Available to Ship 3
Quantity Price
1 + $4,820.00
Price $4,820.00

All Prices are in US Dollars and do not include duties



Large gauge cable is now available for applications requiring higher current than typical data systems use. Features a dark gray UL2464 listed PVC jacket, aluminum mylar foil shield, tinned copper braid and (9) 20 AWG stranded conductors. Available in 100, 500 or 1,000 foot spools.

Features
  • 20 AWG conductors provide up to 10 amps per conductor
  • Available in 100, 500 & 1,000 ft put-ups
  • Ratings: UL2464, 300 volt, 80 degrees Celsius
  • Braid + foil shield to protect against EMI/RFI
  • Color is dark gray

Application
  • Data signal transmission
  • EMI/RFI rich environments
  • Industrial networks


Product Resources

Product Compliance

Product Compliance

REACH status
Not Available
RoHS status
Not Available
TSCA status
Not Available
PFAS status
Not Available

For any of the above statuses that are not available, we may be able to obtain the data by contacting various compliance specialists within our supply chain. You may ask our Compliance Department if that information can be obtained by clicking the contact us button below.