L-com

4 Conductor 24 AWG Bulk Cable, 100 ft Coil

  • Picture of 4 Conductor 24 AWG Bulk Cable, 100 ft Coil
Picture of 4 Conductor 24 AWG Bulk Cable, 100 ft Coil
SKU CS4-100
Available to Ship 1
Quantity Price
1 + $68.99
Price $68.99

All Prices are in US Dollars and do not include duties



Popular, economical choice for most data cable applications. Features soft gray UL2464 listed PVC jacket, aluminum mylar foil shield and (4) 24 AWG stranded conductors. Available in 100 foot coil and 500 or 1,000 foot spools. Will ship immediately if in stock.

Features
  • Foil shielded to protect against EMI/RFI
  • 24 AWG conductors compatible with many contacts & connectors
  • 4 conductor data cable useful for many applications
  • Also available in 500 & 1,000 ft put-ups; color is gray
  • Ratings: UL2464, 300 volt, 80 degrees Celsius

Application
  • Data signal transmission
  • EMI/RFI rich environments
  • Industrial networks


Product Resources

Product Compliance

Product Compliance

REACH status
Not Available
RoHS status
Not Available
TSCA status
Not Available
PFAS status
Not Available

For any of the above statuses that are not available, we may be able to obtain the data by contacting various compliance specialists within our supply chain. You may ask our Compliance Department if that information can be obtained by clicking the contact us button below.