L-com

4-40 D-Sub Hardware Jack Screw Kit, .45 inch Thread, .160 inch Screw

  • Picture of 4-40 D-Sub Hardware Jack Screw Kit, .45 inch Thread, .160 inch Screw
Picture of 4-40 D-Sub Hardware Jack Screw Kit, .45 inch Thread, .160 inch Screw
SKU SDG450XS
Available to Ship 1258
Quantity Price
1 - 24 $51.59
25 - 49 $49.01
50 - 99 $46.43
100 + Call Us
Price $51.59

All Prices are in US Dollars and do not include duties



This multi-purpose hardware can be used to panel mount D-sub adapters and connectors. Screwlock body length of .160 with 4-40 female threads, male threads 4-40 x .450 long. Kits include lock washers and hex nuts. Sold in 50 packs.

Features
  • 4-40 threaded hex jack screws for D-Sub adapters and connectors
  • Ideal for panel mounting D-Sub connectors and adapters
  • Sold in packages of 50 pieces
  • Supplied with nut and lockwasher

Application
  • Serial data transmission
  • Data networks
  • Instrument control
  • Device management

Key Specifications

Key Specifications

Primary Application
Audio/Video/Data
Cable Family/Type
D-Subminiature
Design
Hardware
Connector Series
D-Subminiature

Product Compliance

Product Compliance

REACH status
Not Available
RoHS status
Not Available
TSCA status
Not Available
PFAS status
Not Available

For any of the above statuses that are not available, we may be able to obtain the data by contacting various compliance specialists within our supply chain. You may ask our Compliance Department if that information can be obtained by clicking the contact us button below.