L-com

4-40 D-Sub Hardware Hex Standoffs, .232 inch Hex, Pkg/50

  • Picture of 4-40 D-Sub Hardware Hex Standoffs, .232 inch Hex, Pkg/50
Picture of 4-40 D-Sub Hardware Hex Standoffs, .232 inch Hex, Pkg/50
SKU SDH
Available to Ship 65
Quantity Price
1 - 24 $43.69
25 - 49 $41.51
50 - 99 $39.32
100 + Call Us
Price $43.69

All Prices are in US Dollars and do not include duties



This multi-purpose hardware can be used to convert male hardware to female and for panel mounting D-sub adapters. Hex standoff length of .238 with 4-40 threads. Sold in 50 packs.

Features
  • 4-40 threaded hex nuts for D-Sub adapters and connectors
  • Converts exposed 4-40 male hardware to female
  • Sold in packages of 50 pieces
  • Also available in lengths of 0.160" & 0.195"
  • Nickel plated brass construction for durable performance

Application
  • Serial data transmission
  • Data networks
  • Instrument control
  • Device management

Key Specifications

Key Specifications

Primary Application
Audio/Video/Data
Cable Family/Type
D-Subminiature
Design
Hardware
Connector Series
D-Subminiature

Product Compliance

Product Compliance

REACH status
Not Available
RoHS status
Not Available
TSCA status
Not Available
PFAS status
Not Available

For any of the above statuses that are not available, we may be able to obtain the data by contacting various compliance specialists within our supply chain. You may ask our Compliance Department if that information can be obtained by clicking the contact us button below.