L-com

25 Pair 26 AWG Bulk Cable, 500 ft. Spool

  • Picture of 25 Pair 26 AWG Bulk Cable, 500 ft. Spool
Picture of 25 Pair 26 AWG Bulk Cable, 500 ft. Spool
SKU CSTP25-500
  Available for backorder
Quantity Price
1 + $855.99
Price $855.99

All Prices are in US Dollars and do not include duties



Twisted pair cable can reduce cross talk when compared to cable with parallel conductors. Features difficult to find 26 AWG conductors with foil, drain wire and braid shield, 25 twisted pairs, and a flexible PVC jacket. Available in 100, 500 or 1000 put-ups. Jacket color is light gray. L-com will manufacture cable assemblies using twisted pair cable with modest minimum requirements.

Features
  • Double shielded for maximum protection against EMI/RFI
  • Ratings: UL2464, 300 volt, 80 degrees Celsius
  • Reduces cross talk for applications where this is a concern
  • 26 AWG conductors compatible with many contacts & connectors
  • Also available in 100ft put-ups; color is light gray

Application
  • Data signal transmission
  • EMI/RFI rich environments
  • Industrial networks
  • Premise wiring


Product Resources

Product Compliance

Product Compliance

REACH status
Not Available
RoHS status
Not Available
TSCA status
Not Available
PFAS status
Not Available

For any of the above statuses that are not available, we may be able to obtain the data by contacting various compliance specialists within our supply chain. You may ask our Compliance Department if that information can be obtained by clicking the contact us button below.