L-com

25 Conductor 24 AWG Bulk Cable, 1000 ft Spool

  • Picture of 25 Conductor 24 AWG Bulk Cable, 1000 ft Spool
Picture of 25 Conductor 24 AWG Bulk Cable, 1000 ft Spool
SKU CS25-1000
Available to Ship 48
Quantity Price
1 + $2,250.00
Price $2,250.00

All Prices are in US Dollars and do not include duties



Popular, economical choice for most data cable applications. Features soft gray UL2464 listed PVC jacket, aluminum mylar foil shield and (25) 24 AWG stranded conductors. Available in 100 foot coil and 500 or 1,000 foot spools. Will ship immediately if in stock.

Features
  • Ratings: UL2464, 300 volt, 80 degrees Celsius
  • 24 AWG conductors compatible with many contacts & connectors
  • 25 conductor data cable useful for many applications
  • Also available in 100 & 500ft put-ups; color is gray
  • Foil shielded to protect against EMI/RFI

Application
  • Data signal transmission
  • Premise wiring
  • Industrial networks
  • Network installation


Product Resources

Product Compliance

Product Compliance

REACH status
Not Available
RoHS status
Not Available
TSCA status
Not Available
PFAS status
Not Available

For any of the above statuses that are not available, we may be able to obtain the data by contacting various compliance specialists within our supply chain. You may ask our Compliance Department if that information can be obtained by clicking the contact us button below.