In observance of the Fourth of July holiday, L-com will be closed on Friday, July 3rd. Normal operations will resume on Monday, July 6.
 
 
L-com

15 Conductor 20 AWG Double Shielded Bulk Cable, 1000.0 feet

  • Picture of 15 Conductor 20 AWG Double Shielded Bulk Cable, 1000.0 feet
Picture of 15 Conductor 20 AWG Double Shielded Bulk Cable, 1000.0 feet
SKU CSCPMS15-1000
Available to Ship Call us

Product no longer available

This product has been discontinued and has run out of stock. We apologize for the inconvenience.

Please contact our customer service team for assistance in identifying the appropriate replacement part for your application.

Replaced By:


Large gauge cable is now available for applications requiring higher current than typical data systems use. Features a dark gray UL2464 listed PVC jacket, aluminum mylar foil shield, tinned copper braid and (15) 20 AWG stranded conductors. Available in 100, 500 or 1,000 foot spools.

Features
  • Braid + foil shield to protect against EMI/RFI
  • Color is dark gray
  • 20 AWG conductors provide up to 10 amps per conductor
  • Available in 100, 500 & 1,000 ft put-ups
  • Ratings: UL2464, 300 volt, 80 degrees Celsius

Application
  • Data signal transmission
  • EMI/RFI rich environments
  • Industrial networks


Product Resources

Product Compliance

Product Compliance

REACH status
Not Available
RoHS status
Not Available
TSCA status
Not Available
PFAS status
Not Available

For any of the above statuses that are not available, we may be able to obtain the data by contacting various compliance specialists within our supply chain. You may ask our Compliance Department if that information can be obtained by clicking the contact us button below.