We will be closed on December 25 and January 1 in observance of the holidays. Please note that shipping and order processing may be delayed during this time.
 
 
L-com

D/R20 Battery Holder

SKU BX0037
Available to Ship 100
Quantity Price
1 - 24 $12.39
25 - 49 $11.77
50 - 99 $11.15
100 + Call Us
Price $12.39

All Prices are in US Dollars and do not include duties



The Bulgin BX0037 battery holder offered by L-com is designed to provide a secure and reliable connection for D/R20 battery sizes. This D/R20 PCB/base mount battery holder accommodates 1 cell. Our battery holder is made of glass filled nylon mouldings and comes with clean nickel silver contacts.

This D/R20 battery holder meets RoHS standards and has interlocking for multiple assemblies. Our BX0037 battery holder has UL94HB flammability ratings and can withstand cold temperatures ranging from -30 to 70 degrees Celsius. The Bulgin BX0037 PCB/base mount battery holder is used in consumer electronics, portable equipment, and memory backup applications.

L-com has one of the largest in-stock selections of battery holders, with same-day shipment for domestic and international orders. Make your online purchase right now to take advantage of our same-day shipping. Our expert technical support and knowledgeable sales team can assist you in obtaining the D/R20 PCB/base mount battery holder that meets your needs.


Features
  • 1 Cell
  • PCB/Base Mount
  • Open Style

Application
  • Portable Equipment
  • Memory Back-Up

Product Compliance

Product Compliance

REACH status
Not Available
RoHS status
Not Available
TSCA status
Not Available
PFAS status
Not Available

For any of the above statuses that are not available, we may be able to obtain the data by contacting various compliance specialists within our supply chain. You may ask our Compliance Department if that information can be obtained by clicking the contact us button below.