L-com

CS Single Channel (2F) Adapter, with Flange, Blue

  • Picture of CS Single Channel (2F) Adapter, with Flange, Blue
  • Picture of CS Single Channel (2F) Adapter, with Flange, Blue
  • Picture of CS Single Channel (2F) Adapter, with Flange, Blue
  • Picture of CS Single Channel (2F) Adapter, with Flange, Blue
  • Picture of CS Single Channel (2F) Adapter, with Flange, Blue
Picture of CS Single Channel (2F) Adapter, with Flange, Blue
SKU FOA-CS1-11
Available to Ship 239
Quantity Price
1 - 24 $12.97
25 - 49 $12.45
50 - 99 $12.06
100 + Call Us
Price $12.97

All Prices are in US Dollars and do not include duties



L-com’s FOA-CS1-11 is a CS adapter with a built-in internal shutter that is designed to meet the evolving requirements of data centers, telecom, and harsh environment solutions. The unique twin door shutter on this single-channel (2F) adapter closes to prevent any ingress of contamination, which is a leading cause of network failure. This blue-colored fiber optic adapter comes with a flange.

The CS adapter with an automatic shutter mechanism has a premium one-piece body design. With the help of a visible light source through the adapter sleeve, this FOA-CS1-11 fiber optic adapter makes traceability of the adapter effortless. Additional dimensions and specifications for this single-channel (2F) adapter are on our downloadable PDF datasheet above.

L-com has one of the largest in-stock selections of single-channel (2F) fiber optic adapters for international and domestic orders. Make your online purchase right now to take advantage of our same-business-day shipping. For further information on similar products, our expert technical support and knowledgeable sales team can help you get the ideal CS shutter adapter for your requirements.


Features
  • Automatic shutter action
  • IP5X dust protection
  • Unique twin door shutter closes to prevent any ingress of contamination
  • Adapter allows for traceability with Visible Light Source
  • Available for both CS and Micro CS footprint

Application
  • Data Centers
  • Onboard Optics
  • Medical
  • Wireless
  • Quantum computing
  • FTTH


Product Resources

Product Compliance

Product Compliance

REACH status
Not Available
RoHS status
Not Available
TSCA status
Not Available
PFAS status
Not Available

For any of the above statuses that are not available, we may be able to obtain the data by contacting various compliance specialists within our supply chain. You may ask our Compliance Department if that information can be obtained by clicking the contact us button below.