L-com

CS Connector (2F), Single Mode Fiber with UPC Polish, 3mm Boot and 55mm Tab Length in White

  • Picture of CS Connector (2F), Single Mode Fiber with UPC Polish, 3mm Boot and 55mm Tab Length in White
  • Picture of CS Connector (2F), Single Mode Fiber with UPC Polish, 3mm Boot and 55mm Tab Length in White
  • Picture of CS Connector (2F), Single Mode Fiber with UPC Polish, 3mm Boot and 55mm Tab Length in White
  • Picture of CS Connector (2F), Single Mode Fiber with UPC Polish, 3mm Boot and 55mm Tab Length in White
  • Picture of CS Connector (2F), Single Mode Fiber with UPC Polish, 3mm Boot and 55mm Tab Length in White
Picture of CS Connector (2F), Single Mode Fiber with UPC Polish, 3mm Boot and 55mm Tab Length in White
SKU FOC-CSSU13-55W
Available to Ship 100
Quantity Price
1 - 24 $9.89
25 - 49 $9.49
50 - 99 $9.20
100 + Call Us
Price $9.89

All Prices are in US Dollars and do not include duties



L-com's FOC-CSSU13-55W CS® connector is a part of the new VSFF (very small form factor) series, which is designed for high-density data centers and OSFP/QSFP-DD break-out applications. In comparison to the LC duplex, the CS® connector provides a 40% size reduction and enables you to double the density in patch panels. This 2F VSFF connector offers more room for cable management as well as better airflow within a rack.

The FOC-CSSU13-55W VSFF connector from L-com comes with a white-colored 3 mm boot and an integrated push-pull tab of 55 mm length. This UPC polished single-mode fiber optic connector has two 1.25 mm ferrules in a single housing. Additional dimensions and specifications for this 2F CS® connector are on our downloadable PDF datasheet above.

L-com has one of the largest in-stock selections of UPC polished (2F) connectors for international and domestic orders. Make your online purchase right now to take advantage of our same-business-day shipping. For further information on similar products, our expert technical support and knowledgeable sales team can help you get the ideal CS® fiber optic connector for your requirements.



Product Resources

Product Compliance

Product Compliance

REACH status
Not Available
RoHS status
Not Available
TSCA status
Not Available
PFAS status
Not Available

For any of the above statuses that are not available, we may be able to obtain the data by contacting various compliance specialists within our supply chain. You may ask our Compliance Department if that information can be obtained by clicking the contact us button below.