L-com

CPU/PDU Power Cord, C14 Right Angle to C13, 15 Amp, 3FT

  • Picture of CPU/PDU Power Cord, C14 Right Angle to C13, 15 Amp, 3FT
Picture of CPU/PDU Power Cord, C14 Right Angle to C13, 15 Amp, 3FT
SKU PPA00021-3F
Available to Ship Call us
Quantity Price
1 - 24 $26.99
25 - 49 $25.64
50 - 99 $24.29
100 + Call Us
Price $26.99

All Prices are in US Dollars and do not include duties



L-com's PPA00021-3F line of power cords is in stock and ready to ship same day. The black 3 feet C14 right angle to C13 is perfect for tight spot applications in busy server rooms or behind cabinets. These 3 foot CPU/PDU power cord right angle C14 connector allows for the cord to be installed in areas where space is limited. This 3FT cable assemblies have 36 inch cord/cable length and CPU/PDU as primary application.

Our PPA00021-3F is a 3 foot power cord, built from 14 AWG conductors rated for 15 Amps. The 3 feet black power cords are most commonly used power cord in data centers, this cable is used to connect PCs to power distribution units (PDUs). These 15 Amp 3 foot cord maximizes organization and efficiency while preventing interference. This 3 FT 18AWG black assembly is used for transmission of electrical power.

The L-Com PPA00021-3F C14 to C13 power cords are common in server room and PDU applications. This 3 feet 250 volt rating cable assembly is essential to have the right length power cord in your data center. In the black 3 foot power cord the design/grade type is standard. Contact the technical experts at L-com for CPU/PDU power cord C14 right angle to C13 15 Amp 3FT PPA00021-3F line of power cords and make your purchase online today.

Features
  • 15 Amp 250 Volt Rating
  • 14 AWG Conductors
  • C14 Right Angle to C13
  • Perfect for Tight Spaces

Application
  • Powered Devices
  • PC/Server
  • PDUs
  • Tight Spaces

Product Compliance

Product Compliance

REACH status
Not Available
RoHS status
Not Available
TSCA status
Not Available
PFAS status
Not Available

For any of the above statuses that are not available, we may be able to obtain the data by contacting various compliance specialists within our supply chain. You may ask our Compliance Department if that information can be obtained by clicking the contact us button below.