L-com

Bulgin Circular Cable Connector, Solder Tags, 3 A, 125 V

  • Picture of Bulgin Circular Cable Connector, Solder Tags, 3 A, 125 V
Picture of Bulgin Circular Cable Connector, Solder Tags, 3 A, 125 V
SKU PX0430/SE
Available to Ship 100
Quantity Price
1 - 24 $15.59
25 - 49 $14.81
50 - 99 $14.03
100 + Call Us

Product available until inventory is depleted

This product has been discontinued and has availability until the inventory is depleted. Please contact our customer service team for assistance in identifying the appropriate replacement part for your application.

Price $15.59

All Prices are in US Dollars and do not include duties



Bulgin’s PX0430/SE is a 400 series buccaneer circular power connector from L-com that mates with the PX0429 series connector. This cable connector has silver-plated brass contact and solder tags termination type. Our connector is designed to operate at temperatures ranging from -20 to 60 degrees C. This circular cable connector has a waterproof wiring connection and a damage-proof, positive keyway.

This cable connector allows it to handle a maximum voltage of 250 V and a current of up to 3 A. This circular power connector from L-com is for harsh environmental conditions in various power levels and pin counts. Our PX0430/SE power connector is suitable for industrial, commercial, marine/wastewater, transport & infrastructure, medical, recreation & leisure, agriculture/food processing, and consumer electronics applications.

L-com offers an excellent selection of circular power connectors with same-business-day shipping for local, international, and domestic orders. Our knowledgeable sales team and professional technical assistance can assist you in obtaining the perfect cable connector for your needs, including more information on related products. If you have any inquiries about our power connector or other components, please contact our experienced technical support and sales teams.


Features
  • 2 Pole + Earth
  • Mates with PX0429
  • Key Way to Ensure Correct Polarity
  • Solder Tags
  • 3A, 250V a.c.


Product Resources

Product Compliance

Product Compliance

REACH status
Not Available
RoHS status
Not Available
TSCA status
Not Available
PFAS status
Not Available

For any of the above statuses that are not available, we may be able to obtain the data by contacting various compliance specialists within our supply chain. You may ask our Compliance Department if that information can be obtained by clicking the contact us button below.