L-com

Compact Microwave Occupancy Sensor Insert Module, 5.8 GHz, 220 - 240 VAC, 1200 W Relay Output, Dial Adjustment

  • Picture of Compact Microwave Occupancy Sensor Insert Module, 5.8 GHz, 220 - 240 VAC, 1200 W Relay Output, Dial Adjustment
  • Picture of Compact Microwave Occupancy Sensor Insert Module, 5.8 GHz, 220 - 240 VAC, 1200 W Relay Output, Dial Adjustment
  • Picture of Compact Microwave Occupancy Sensor Insert Module, 5.8 GHz, 220 - 240 VAC, 1200 W Relay Output, Dial Adjustment
  • Picture of Compact Microwave Occupancy Sensor Insert Module, 5.8 GHz, 220 - 240 VAC, 1200 W Relay Output, Dial Adjustment
  • Picture of Compact Microwave Occupancy Sensor Insert Module, 5.8 GHz, 220 - 240 VAC, 1200 W Relay Output, Dial Adjustment
Picture of Compact Microwave Occupancy Sensor Insert Module, 5.8 GHz, 220 - 240 VAC, 1200 W Relay Output, Dial Adjustment
SKU OCC58GRS02S-2
Available to Ship 10
Quantity Price
1 - 9 $18.39
10 - 24 $17.65
25 - 99 $16.92
100 + Call Us
Price $18.39

All Prices are in US Dollars and do not include duties



The L-com OCC58GRS02S-2 is a compact microwave occupancy sensor insert module with a dial adjustment. Our microwave occupancy sensor has an AC power supply ranging from 220-240 VAC. This motion sensor has a typical power consumption of 0.9 W and a typical power frequency of 50/60 Hz. Our loT sensor is suitable for smart buildings, smart homes, healthcare, lighting, and security applications. Make your online purchase right now to take advantage of our same-day shipping.

Our occupancy sensors have a 5.8 GHz CW radar, ISM band HF system. The rated load type for this 220-240 VAC microwave sensor is 1200 W. Our occupancy sensor features a full 360-degree detection range, an integrated ambient light sensor, adjustable sensitivity and time delay, and low power consumption. This 1200 W microwave occupancy sensor has an overall length of 1.81 inches, a width of 1.73 inches, and a weight of 0.13 lbs.

This occupancy sensor has a transmission power of <10mW and a 1200 W typical current output. The OCC58GRS02S-2 loT occupancy sensor from L-com has a detection range of 2-10 m. This microwave occupancy sensor has a 360 x 160 degree detection angle and an 10 sec to 12 min hold time. Our motion sensors can be used to optimize space utilization, reduce energy consumption, increase safety and cleanliness, and offer convenient touchless control.

L-com has the largest in-stock selection of 220-240 VAC microwave occupancy sensors for international and domestic orders with same-day shipment. All our sensors are manufactured with quality production processes and are 100% factory tested. L-com carries a wide variety of connectors, hand tools, connector cleaners, and consumables for any field application. For further information on similar products, our expert technical support and knowledgeable sales team can help you get the perfect compact microwave occupancy sensor insert module for your requirements.


Features
  • Full 360° Detection Range
  • Integrated Ambient Light Sensor
  • Adjustable Sensitivity and Time Delay
  • Low Power Consumption

Application
  • Smart Buildings
  • Smart Homes
  • Healthcare
  • Lighting
  • Security

Product Compliance

Product Compliance

REACH status
Not Available
RoHS status
Not Available
TSCA status
Not Available
PFAS status
Not Available

For any of the above statuses that are not available, we may be able to obtain the data by contacting various compliance specialists within our supply chain. You may ask our Compliance Department if that information can be obtained by clicking the contact us button below.