L-com

Compact Infrared Temperature Sensor, range 200°C, 4-20mA

  • Picture of Compact Infrared Temperature Sensor, range 200°C, 4-20mA
Picture of Compact Infrared Temperature Sensor, range 200°C, 4-20mA
SKU SRTH600-405-2803
Available to Ship 3
Quantity Price
1 - 9 $235.99
10 - 24 $226.55
25 - 99 $217.11
100 + Call Us
Price $235.99

All Prices are in US Dollars and do not include duties



The SRTH600-405 series of infrared temperature sensors feature a compact design allowing for fast, continuous temperature measurement in space constrained areas. The aluminum housing, high sensitivity and fast response time of these rugged sensors make them well suited for use in automation and other industrial applications where contactless temperature sensing is needed. The L-com SRTH600-405 series is part of the IoT portfolio of products available from L-com, in-stock and ready to ship. Contact our knowledgeable technical support and sales staff for more information on this, and other IoT products from L-com.

Features
  • Simple installation
  • Optimized lens
  • 304 Stainless steel housing
  • 32-bit CPU
  • Fast response
  • High accuracy
  • Long-term stability

Application
  • Power equipment
  • Metallurgy
  • Construction industry
  • Chemical production
  • Automation systems
  • Petrochemical industry
  • Textile industry
  • Food processing

Product Compliance

Product Compliance

REACH status
Not Available
RoHS status
Not Available
TSCA status
Not Available
PFAS status
Not Available

For any of the above statuses that are not available, we may be able to obtain the data by contacting various compliance specialists within our supply chain. You may ask our Compliance Department if that information can be obtained by clicking the contact us button below.