L-com

Type N Male Right Angle Clamp for RG8, 400-Series Cable

  • Picture of Type N Male Right Angle Clamp for RG8, 400-Series Cable
  • Picture of Type N Male Right Angle Clamp for RG8, 400-Series Cable
Picture of Type N Male Right Angle Clamp for RG8, 400-Series Cable
SKU ANM-2402
Available to Ship 596
Quantity Price
1 - 24 $23.79
25 - 49 $21.41
50 - 99 $19.03
100 + Call Us
Price $23.79

All Prices are in US Dollars and do not include duties



Designed for Wireless and Low Loss applications, the ANM-2402 provides premium quality materials and superior construction. The Type N Male Right Angle Clamp connector is designed to work with RG8 and 400-series cable. This L-com product has a frequency range of ~6GHz. The right angle design allows for the connector to be more versatile in areas where space is a premium. Buy online now!

Features
  • Can be used with LMR®400‚ WBC400 and L-com 400-Series cable types

Application
  • Low Loss Coax Applications
  • Radio Pigtails
  • RF Applications
  • Wi-Fi Applications
  • WLAN

Key Specifications

Key Specifications

Polarity
Standard
Connector Series
N
Connector Gender
Male
Impedance
50 Ohm
Body Style
Right Angle
Mount Method
None
Minimum Frequency
DC
Maximum Frequency
6 GHz
Interface Type 1
RG8
Interface Type 2
400-Series
Interface Type 3
WBC400
Interface Type 4
400-Series

Product Compliance

Product Compliance

REACH status
Not Available
RoHS status
Not Available
TSCA status
Not Available
PFAS status
Not Available

For any of the above statuses that are not available, we may be able to obtain the data by contacting various compliance specialists within our supply chain. You may ask our Compliance Department if that information can be obtained by clicking the contact us button below.