L-com

Type N Male Crimp Right Angle for 240-Series Cable

  • Picture of Type N Male Crimp Right Angle for 240-Series Cable
  • Picture of Type N Male Crimp Right Angle for 240-Series Cable
Picture of Type N Male Crimp Right Angle for 240-Series Cable
SKU ANM-1516
Available to Ship 806
Quantity Price
1 - 24 $20.99
25 - 49 $18.89
50 - 99 $16.79
100 + Call Us
Price $20.99

All Prices are in US Dollars and do not include duties



The L-com ANM-1516 is a premium Right Angle N Male Crimp Connector created for use with 240-series cable. This connector is compatible with WBC--240‚ LMR®240, L-com CA-240 and Belden 7808 cable types. This part utilizes its gold plated center pin to reduce signal loss. This connector is ideal for Wireless, WLAN and other generic Low Loss Coaxial applications. The right angle orientation for this N Male connector allows for use in space where a normal connector will not fit. Order online today!

Features
  • Can be used with WBC240‚ LMR®240, L-com CA-240, Belden 7808 cable types

Application
  • Low Loss Coax Applications
  • Radio Pigtails
  • RF Applications
  • Wi-Fi Applications
  • WLAN


Product Resources

Key Specifications

Key Specifications

Polarity
Standard
Connector Series
N
Connector Gender
Male
Impedance
50 Ohm
Body Style
Right Angle
Mount Method
None
Minimum Frequency
DC
Maximum Frequency
11 GHz
Interface Type 1
240-Series
Interface Type 2
WBC240
Interface Type 3
CA-240
Interface Type 4
Belden 7808

Product Compliance

Product Compliance

REACH status
Not Available
RoHS status
Not Available
TSCA status
Not Available
PFAS status
Not Available

For any of the above statuses that are not available, we may be able to obtain the data by contacting various compliance specialists within our supply chain. You may ask our Compliance Department if that information can be obtained by clicking the contact us button below.