L-com

Type N Male Crimp for RG6 Cable

  • Picture of Type N Male Crimp for RG6 Cable
  • Picture of Type N Male Crimp for RG6 Cable
Picture of Type N Male Crimp for RG6 Cable
SKU ANM-1A18
Available to Ship 437
Quantity Price
1 - 24 $10.99
25 - 49 $9.89
50 - 99 $8.79
100 + Call Us
Price $10.99

All Prices are in US Dollars and do not include duties



The ANM-1A18 is ideal for use with low cost 75 ohm cable which is normally terminated with lower quality F-Type connectors. This connector can be used to mate with standard 50 ohm N-Female connectors.


Features
  • Ideal for use with low cost 75 ohm cable
  • Can be used with RG6 cable

Application
  • Low Loss Coax Applications
  • Wi-Fi Applications
  • WLAN
  • Radio Pigtails
  • RF Applications

Key Specifications

Key Specifications

Polarity
Standard
Connector Series
N
Connector Gender
Male
Impedance
50 Ohm
Body Style
Straight
Mount Method
None
Minimum Frequency
DC
Maximum Frequency
11 GHz
Interface Type 1
RG6

Product Compliance

Product Compliance

REACH status
Not Available
RoHS status
Not Available
TSCA status
Not Available
PFAS status
Not Available

For any of the above statuses that are not available, we may be able to obtain the data by contacting various compliance specialists within our supply chain. You may ask our Compliance Department if that information can be obtained by clicking the contact us button below.