L-com

Type N Male Crimp for 100-Series Cable

  • Picture of Type N Male Crimp for 100-Series Cable
  • Picture of Type N Male Crimp for 100-Series Cable
Picture of Type N Male Crimp for 100-Series Cable
SKU ANM-1114
Available to Ship 21
Quantity Price
1 - 24 $3.43
25 - 49 $3.09
50 - 99 $2.74
100 + Call Us
Price $3.43

All Prices are in US Dollars and do not include duties



The ANM-1114 is a Type N male connector for 100-series cable that is a crimp termination style from L-com. Taking advantage of the gold plated center contact, this Type N Male crimp connector is made for applications such as wireless and coaxial cable assembly. This connector is designed for use with RG316, RG174, RG188‚ WBC-100‚ LMR®100A and Belden 7805. Order online today!

Features
  • For use with cable types: RG316/174/188‚ WBC100‚ LMR®100A, Belden 7805

Application
  • RF Applications
  • Low Loss Coax Applications
  • Radio Pigtails
  • Wi-Fi Applications
  • WLAN

Key Specifications

Key Specifications

Polarity
Standard
Connector Series
N
Connector Gender
Male
Impedance
50 Ohm
Body Style
Straight
Mount Method
None
Minimum Frequency
DC
Maximum Frequency
6 GHz
Interface Type 1
RG316
Interface Type 2
RG174
Interface Type 3
RG188
Interface Type 4
WBC100
Interface Type 5
Belden 7805

Product Compliance

Product Compliance

REACH status
Not Available
RoHS status
Not Available
TSCA status
Not Available
PFAS status
Not Available

For any of the above statuses that are not available, we may be able to obtain the data by contacting various compliance specialists within our supply chain. You may ask our Compliance Department if that information can be obtained by clicking the contact us button below.