L-com

Type N Female Panel Mount Solder 4-Hole 1 in. Flange

  • Picture of Type N Female Panel Mount Solder 4-Hole 1 in. Flange
  • Picture of Type N Female Panel Mount Solder 4-Hole 1 in. Flange
Picture of Type N Female Panel Mount Solder 4-Hole 1 in. Flange
SKU ANF-4000
Available to Ship 819
Quantity Price
1 - 24 $10.79
25 - 49 $9.71
50 - 99 $8.63
100 + Call Us
Price $10.79

All Prices are in US Dollars and do not include duties



The L-com ANF-4000 is a Type N Female Panel Mount Solder connector which features four screw holes. This product is ideal for applications such as coaxial cable assembly, radio pigtails and WLAN. The panel mount design will ensure no external strain on the back of the connector which will create a lower risk for failure. The panel mount design will also lengthen the life of your device due to the reduced strain. Other technical specs include a frequency range of 6 GHz, 50 Ohm impedance and a Nickel plated Brass body on the connector. Various features of this cable meet MIL-Std. 202. Buy now!

Features
  • Panel mount connector
  • 1" flange

Application
  • Low Loss Coax Applications
  • Radio Pigtails
  • Wi-Fi Applications
  • WLAN
  • RF Applications

Key Specifications

Key Specifications

Polarity
Standard
Connector Series
N
Connector Gender
Female
Impedance
50 Ohm
Body Style
Straight
Mount Method
4 Hole Flange
Minimum Frequency
DC
Maximum Frequency
11 GHz

Product Compliance

Product Compliance

REACH status
Not Available
RoHS status
Not Available
TSCA status
Not Available
PFAS status
Not Available

For any of the above statuses that are not available, we may be able to obtain the data by contacting various compliance specialists within our supply chain. You may ask our Compliance Department if that information can be obtained by clicking the contact us button below.