L-com

Type N Female Crimp for RG55/141/142/223 Cable

  • Picture of Type N Female Crimp for RG55/141/142/223 Cable
  • Picture of Type N Female Crimp for RG55/141/142/223 Cable
  • Picture of Type N Female Crimp for RG55/141/142/223 Cable
Picture of Type N Female Crimp for RG55/141/142/223 Cable
SKU BAC544
Available to Ship 492
Quantity Price
1 - 24 $2.71
25 - 49 $2.57
50 - 99 $2.44
100 + Call Us
Price $2.71

All Prices are in US Dollars and do not include duties



The Type N Female Crimp connector from L-com is designed for RG55, RG141, RG142 and RG223 Cable. The BAC544 takes advantage of its gold plated contact to aid against signal loss during use. This connector is designed for use in wireless applications, 802.11a/b/g/n, WLAN, wireless networks and Antenna pigtails. This connector features a Phosphor Bronze contact as well as a PTFE insulator. Order online today!

Application
  • WiFi
  • Wireless networks
  • 802.11a/b/g/n
  • Antenna pigtail
  • WLAN

Key Specifications

Key Specifications

Polarity
Standard
Connector Series
N
Connector Gender
Female
Impedance
50 Ohm
Body Style
Straight
Mount Method
None
Minimum Frequency
DC
Maximum Frequency
6 GHz
Interface Type 1
RG55
Interface Type 2
RG141
Interface Type 3
RG142
Interface Type 4
RG223
Interface Type 5
RG400

Product Compliance

Product Compliance

REACH status
Not Available
RoHS status
Not Available
TSCA status
Not Available
PFAS status
Not Available

For any of the above statuses that are not available, we may be able to obtain the data by contacting various compliance specialists within our supply chain. You may ask our Compliance Department if that information can be obtained by clicking the contact us button below.