L-com

Type N Female Clamp for LMR®900 Series Cable

  • Picture of Type N Female Clamp for LMR®900 Series Cable
  • Picture of Type N Female Clamp for LMR®900 Series Cable
Picture of Type N Female Clamp for LMR®900 Series Cable
SKU ANF-2906
  Available for backorder
Quantity Price
1 - 24 $89.89
25 - 49 $80.90
50 - 99 $71.91
100 + Call Us
Price $89.89

All Prices are in US Dollars and do not include duties



The ANF-2906 Clamp connector is designed for use with 900-Series Low-Loss coax cable. It is an equivalent to Times Microwave® EZ-900-NFC-2.

For assembly and cable stripping information, click on the user manual link below.


Features
  • For use with L-com CA-900, LMR®900 and TWS-900DB cable
  • This connector is equivalent to Times Microwave® EZ-900-NFC-2

Application
  • RF Applications
  • Low Loss Coax Applications
  • Radio Pigtails
  • Wi-Fi Applications
  • WLAN

Key Specifications

Key Specifications

Polarity
Standard
Connector Series
N
Connector Gender
Female
Impedance
50 Ohm
Body Style
Straight
Mount Method
None
Minimum Frequency
DC
Maximum Frequency
6 GHz
Interface Type 1
CA-900
Interface Type 2
TWS-900DB

Product Compliance

Product Compliance

REACH status
Not Available
RoHS status
Not Available
TSCA status
Not Available
PFAS status
Not Available

For any of the above statuses that are not available, we may be able to obtain the data by contacting various compliance specialists within our supply chain. You may ask our Compliance Department if that information can be obtained by clicking the contact us button below.