Our offices will be closed on Thursday, November 26, and Friday, November 27, in observance of Thanksgiving.
 
L-com

Type F Male Indoor/Outdoor Crimp Plug RG59

  • Picture of Type F Male Indoor/Outdoor Crimp Plug RG59
  • Picture of Type F Male Indoor/Outdoor Crimp Plug RG59
Picture of Type F Male Indoor/Outdoor Crimp Plug RG59
SKU BAC530
Available to Ship Call us

Product no longer available

This product has been discontinued and has run out of stock. We apologize for the inconvenience.

Please contact our customer service team for assistance in identifying the appropriate replacement part for your application.

Replaced By:


In applications where a higher quality Type F connector is needed this series is the answer. Featuring corrosion resistant plated bodies for long life and durability. All connectors utilize the industry standard 1/4" cable preparation for ease of termination. Type F connectors of this quality are hard to find. These connectors are typically in stock ready for immediate delivery.

Features
  • Chromate plated bodies for superior resistance to corrosion
  • Used extensively in all forms of cable video signal transmission
  • Designed for crimp attachment to RG59A/U and RG59B/U coaxial cable utilizing a standard .360 crimp size
  • O-ring design plus silicone sealant results in a weather resistant design
  • Threaded style coupling 75 Ohm coaxial connector

Application
  • RG59 and RG6 applications
  • 75 Ohm applications
  • Cable Video Signal

Product Compliance

Product Compliance

REACH status
Not Available
RoHS status
Not Available
TSCA status
Not Available
PFAS status
Not Available

For any of the above statuses that are not available, we may be able to obtain the data by contacting various compliance specialists within our supply chain. You may ask our Compliance Department if that information can be obtained by clicking the contact us button below.