Our offices will be closed on Thursday, November 26, and Friday, November 27, in observance of Thanksgiving.
 
L-com

Type F Male Crimp Plug RG179/187

  • Picture of Type F Male  Crimp Plug RG179/187
  • Picture of Type F Male  Crimp Plug RG179/187
Picture of Type F Male  Crimp Plug RG179/187
SKU BAC538
Available to Ship 954
Quantity Price
1 - 24 $4.10
25 - 49 $3.90
50 - 99 $3.69
100 + Call Us
Price $4.10

All Prices are in US Dollars and do not include duties



In applications where a higher quality Type F connector is needed this connector is the answer. Featuring corrosion resistant plated bodies for long life and durability. Type F connectors of this quality are hard to find. These connectors are typically in stock ready for immediate delivery.

Features
  • Crimp style attachment results in robust connector to cable attachment
  • Gold plated center contact for lower signal loss
  • Threaded style coupling 75 Ohm coaxial connector
  • Used extensively in all forms of cable video signal transmission
  • Nickel plated bodies for superior resistance to corrosion

Application
  • Cable Video Signal
  • 75 Ohm applications
  • RG59 and RG6 applications

Product Compliance

Product Compliance

REACH status
Not Available
RoHS status
Not Available
TSCA status
Not Available
PFAS status
Not Available

For any of the above statuses that are not available, we may be able to obtain the data by contacting various compliance specialists within our supply chain. You may ask our Compliance Department if that information can be obtained by clicking the contact us button below.