L-com

TNC Male Crimp Right Angle for RG223 Cable

  • Picture of TNC Male Crimp Right Angle for RG223 Cable
  • Picture of TNC Male Crimp Right Angle for RG223 Cable
Picture of TNC Male Crimp Right Angle for RG223 Cable
SKU BAC534
Available to Ship 17
Quantity Price
1 - 24 $5.66
25 - 49 $5.38
50 - 99 $5.09
100 + Call Us
Price $5.66

All Prices are in US Dollars and do not include duties



These TNC Right Angle male connectors have been specifically designed for a crimp style attachment to RG type cable. The connector body and crimp sleeve are machined and nickel plated for superior corrosion resistance and durability. Gold plating is utilized on the center pin for low contact resistance. This precision manufactured connector is available from stock for immediate delivery.

Features
  • Crimp style attachment results in robust connector to cable attachment
  • Gold plated contact pin reduces signal loss
  • Nickel plated clamp nut and body provides optimum resistance to corrosion
  • Threaded style coupling coaxial connector
  • Widely utilized for equipment cabling and antenna interfaces used in the cellular/mobile communication industry

Application
  • Coaxial cable assembly
  • Premise wiring
  • WLAN
  • Coaxial cable repair

Key Specifications

Key Specifications

Polarity
Standard
Connector Series
TNC
Connector Gender
Male
Impedance
50 Ohm
Body Style
Right Angle
Mount Method
None
Interface Type 1
RG223

Product Compliance

Product Compliance

REACH status
Not Available
RoHS status
Not Available
TSCA status
Not Available
PFAS status
Not Available

For any of the above statuses that are not available, we may be able to obtain the data by contacting various compliance specialists within our supply chain. You may ask our Compliance Department if that information can be obtained by clicking the contact us button below.